Woodhead
- Part Number
- 1301120087
- Category
- Portable Lighting Accessories
100W Guard Closed-End with Reflector Yellow Vinyl
Physical Specifications
- bulbType
- N/A
- cordLengthPrimary
- N/A
- cordLengthSecondary
- N/A
- depth
- N/A
- duty
- General
- guardIncluded
- Yes
- guardType
- Insulated,Reflector,Steel
- height
- N/A
- lampType
- A21
- length
- N/A
- materialGuard
- #8 Gauge Vinyl Coated Steel
- netWeight
- 491.040/g
- outlet
- None
- packagingType
- Carton
Electrical Specifications
- lampWattageMaximum
- N/A
- lumens
- N/A
- onOffSwitch
- No
- voltageFixtureMaximum
- N/A
Keywords: 130112-0087, 1301120087
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Product not active
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Product not active
- elvDisplayName
- EU ELV
- elvStatus
- Product not active
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Product not active
- prop65DisplayName
- Prop65
- prop65Status
- Product not active
- reachDisplayName
- REACH SVHC
- reachStatus
- Product not active
- roHsDisplayName
- EU RoHS
- roHsStatus
- Product not active