- Part Number
- 1301120072
- Category
- Portable Lighting Accessories
Physical Specifications
- Bulb Type
- Incandescent
- Cord Length Primary
- N/A
- Cord Length Secondary
- N/A
- Depth
- 54.10mm (2.130")
- Duty
- Industrial
- Guard Included
- No
- Guard Type
- N/A
- Height
- 118.87mm (4.680")
- Lamp Type
- A21
- Length
- N/A
- Material Guard
- N/A
- Outlet
- None
- Packaging Type
- Carton
Electrical Specifications
- Lamp Wattage Maximum
- N/A
- Lumens
- N/A
- On Off Switch
- No
- Voltage Fixture Maximum
- 120VAC 60 HZ
Keywords: 130112-0072, 1301120072
Compliance & Certifications
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Reviewed
- Elv Display Name
- EU ELV
- Elv Status
- Not Reviewed
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Reviewed