- Part Number
- 1301120068
- Category
- Portable Lighting Accessories
Physical Specifications
- Bulb Type
- Fluorescent
- Cord Length Primary
- N/A
- Cord Length Secondary
- N/A
- Depth
- N/A
- Duty
- Industrial
- Guard Included
- No
- Guard Type
- N/A
- Height
- N/A
- Lamp Type
- PL13/41
- Length
- N/A
- Material Globe
- Butyrate
- Material Guard
- Nitrile Rubber 80 Shore A
- Net Weight
- 493.961/g
- Outlet
- None
- Packaging Type
- Carton
Electrical Specifications
- Lamp Wattage Maximum
- N/A
- Lumens
- 900
- On Off Switch
- No
- Voltage Fixture Maximum
- 120V
Keywords: 130112-0068, 1301120068
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Reviewed per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Not Reviewed per California Proposition 65
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed per D(2025)7771-DC (04 Feb 2026)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Reviewed per EU 2015/863