- Part Number
- 1301110103
- Category
- Lamps and Lights
Physical Specifications
- Bulb Type
- LED - 5000K
- Cord Length Primary
- 2.74m (9.0')
- Cord Length Secondary
- 0.305m (1.0')
- Cord Type Primary
- 12/3 STW
- Cord Type Secondary
- 12/3 STW
- Depth
- 86.25mm (3.400")
- Duty
- Outdoor Use
- Guard Included
- No
- Guard Type
- N/A
- Height
- 121.92mm (4.800")
- Lamp Type
- Integral LED
- Length
- 15.24m (50.0')
- Material Globe
- Translucent Polycarbonate
- Mounting Style
- Stringer
- Net Weight
- 6.980/g
- Outlet
- Feed-Through
- Packaging Type
- Carton
Electrical Specifications
- Lamp Wattage Maximum
- 14W
- Lumens
- 10640
- On Off Switch
- No
- Voltage Fixture Maximum
- 125V
Keywords: 130111-0103, 1301110103
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Product not active
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Product not active
- Elv Display Name
- EU ELV
- Elv Status
- Product not active
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Product not active
- Prop65 Display Name
- Prop65
- Prop65 Status
- Product not active
- Reach Display Name
- REACH SVHC
- Reach Status
- Product not active
- RoHS Display Name
- EU RoHS
- RoHS Status
- Product not active