- Part Number
- 1301110100
- Category
- Lamps and Lights
Physical Specifications
- Bulb Type
- LED - 5000K
- Cord Length Primary
- 2.74m (9.0')
- Cord Length Secondary
- 0.305m (1.0')
- Cord Type Primary
- 12/3 SJTW
- Cord Type Secondary
- 12/3 SJTW
- Depth
- 86.25mm (3.400")
- Duty
- Outdoor Use
- Guard Included
- No
- Guard Type
- N/A
- Height
- 121.92mm (4.800")
- Lamp Type
- Integral LED
- Length
- 30.48m (100.0')
- Material Globe
- Translucent Polycarbonate
- Mounting Style
- Stringer
- Outlet
- Feed-Through
- Packaging Type
- Carton
Electrical Specifications
- Lamp Wattage Maximum
- 14W
- Lumens
- 21280
- On Off Switch
- No
- Voltage Fixture Maximum
- 125V
Keywords: 130111-0100, 1301110100
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Reviewed per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Not Reviewed per California Proposition 65
- Prop Risk Display Name
- PropRisk
- Prop Risk Status
- Cancer,Developmental toxicity,Reproductive toxicity
- Prop Sub Display Name
- PropSub
- Prop Sub Status
- Lead compounds
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed per D(2024)6225-DC (07 Nov 2024)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Reviewed per EU 2015/863