- Part Number
- 1301110054
- Category
- Lamps and Lights
Physical Specifications
- Bulb Type
- Incandescent Base
- Cord Length Primary
- 2.74m (9.0')
- Cord Length Secondary
- 0.305m (1.0')
- Cord Type Primary
- 12/3 STW
- Depth
- N/A
- Duty
- Commercial
- Guard Included
- Yes
- Guard Type
- Polypropylene
- Height
- N/A
- Lamp Type
- A21
- Length
- 30.48m (100.0')
- Material Guard
- Polypropylene
- Mounting Style
- Stringer
- Outlet
- NEMA 5-15
- Packaging Type
- Carton
- Socket Construction
- Molded
Electrical Specifications
- Lamp Wattage Maximum
- 150W
- Lumens
- 1500
- On Off Switch
- No
- Voltage Fixture Maximum
- 120VAC 60 HZ
Keywords: 130111-0054, 1301110054
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Green Image per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Not Reviewed per California Proposition 65
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed per D(2025)7771-DC (04 Feb 2026)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant per EU 2015/863