- Part Number
- 1301110024
- Category
- Lamps and Lights
Physical Specifications
- Bulb Type
- Incandescent
- Cord Length Primary
- 2.43m (8.0')
- Cord Length Secondary
- 0.61m (2.0')
- Cord Type Primary
- 12/2 TC
- Depth
- N/A
- Duty
- General
- Guard Included
- Yes
- Guard Type
- Polypropylene
- Height
- N/A
- Lamp Type
- A21
- Length
- 30.48m (100.0')
- Material Guard
- Polypropylene
- Mounting Style
- Stringer
- Net Weight
- 1.360/kg
- Outlet
- None
- Packaging Type
- Carton
- Socket Construction
- Assembled
Electrical Specifications
- Lamp Wattage Maximum
- 150W
- Lumens
- 1500
- On Off Switch
- No
- Voltage Fixture Maximum
- 120VAC 60 HZ
Keywords: 130111-0024, 1301110024
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Reviewed per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Not Reviewed per California Proposition 65
- Prop Risk Display Name
- PropRisk
- Prop Risk Status
- Cancer,Developmental toxicity,Reproductive toxicity
- Prop Sub Display Name
- PropSub
- Prop Sub Status
- Lead compounds
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed per D(2024)6225-DC (07 Nov 2024)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Reviewed per EU 2015/863