- Part Number
- 1301100060
- Category
- Lamps and Lights
Physical Specifications
- Bulb Type
- LED - 5000K
- Cord Length Primary
- 3.04m (10.0')
- Cord Length Secondary
- N/A
- Cord Type Primary
- 16/3 SJTOW
- Depth
- 207.26mm (8.160”)
- Duty
- Wet Location
- Guard Included
- No
- Guard Type
- N/A
- Height
- 264.16mm (10.400”)
- Lamp Type
- LED
- Length
- 228.60mm (9.000")
- Material Globe
- Clear Polycarbonate
- Material Guard
- N/A
- Mounting Style
- Magnet
- Net Weight
- 8.180/Lb
- Outlet
- None
- Packaging Type
- Carton
Electrical Specifications
- Lamp Wattage Maximum
- 20W x 2
- Lumens
- 2700
- On Off Switch
- No
- Voltage Fixture Maximum
- 120VAC 60 HZ
Keywords: 130110-0060, 1301100060
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Reviewed per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Not Reviewed per California Proposition 65
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed per D(2025)7771-DC (04 Feb 2026)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Reviewed per EU 2015/863