- Part Number
- 1301100043
- Category
- Lamps and Lights
Physical Specifications
- Bulb Type
- Quartz Halogen
- Cord Length Primary
- 0.457m (1.50')
- Cord Length Secondary
- N/A
- Cord Type Primary
- 16/3 SOOW
- Depth
- 1.16m (3.80')
- Duty
- Industrial
- Guard Included
- No
- Guard Type
- N/A
- Height
- 2.29m (7.50')
- Lamp Type
- T-3 RSC
- Length
- 1.16m (3.80')
- Material Globe
- Tempered Glass
- Material Guard
- #10 Gauge Zinc-plated Steel
- Mounting Style
- Stanchion
- Outlet
- Side
- Packaging Type
- Carton
Electrical Specifications
- Lamp Wattage Maximum
- 500W
- Lumens
- 9200
- On Off Switch
- Yes
- Voltage Fixture Maximum
- 120VAC 60 HZ
Keywords: 130110-0043, 1301100043
Compliance & Certifications
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Reviewed
- Elv Display Name
- EU ELV
- Elv Status
- Not Reviewed
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Reviewed