- Part Number
- 1301100038
- Category
- Lamps and Lights
Physical Specifications
- Bulb Type
- Metal Halide - Probe Start
- Cord Length Primary
- 0.91m (3.0')
- Cord Length Secondary
- N/A
- Cord Type Primary
- 16/3 SJTOW
- Depth
- N/A
- Duty
- General
- Guard Included
- Yes
- Guard Type
- Steel
- Height
- 463.55mm (18.250")
- Lamp Type
- BT37/ED-37 Type O
- Length
- N/A
- Material Guard
- #10 Gauge Zinc-plated Steel
- Mounting Style
- Hook
- Outlet
- None
- Packaging Type
- Carton
Electrical Specifications
- Lamp Wattage Maximum
- 400W
- Lumens
- 26000
- On Off Switch
- No
- Voltage Fixture Maximum
- 120VAC 60 HZ
Keywords: 130110-0038, 1301100038
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Product not active
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Product not active
- Elv Display Name
- EU ELV
- Elv Status
- Product not active
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Product not active
- Prop65 Display Name
- Prop65
- Prop65 Status
- Product not active
- Reach Display Name
- REACH SVHC
- Reach Status
- Product not active
- RoHS Display Name
- EU RoHS
- RoHS Status
- Product not active