- Part Number
- 1301100034
- Category
- Lamps and Lights
Physical Specifications
- Bulb Type
- Metal Halide - Probe Start
- Cord Length Primary
- 3.04m (10.0')
- Cord Length Secondary
- 0.305m (1.0')
- Cord Type Primary
- 16/3 SJTOW
- Cord Type Secondary
- 16/3 SJTOW
- Depth
- 207.26mm (8.160”)
- Duty
- Wet Location
- Guard Included
- No
- Guard Type
- N/A
- Height
- 264.16mm (10.400”)
- Lamp Type
- MH70
- Length
- 228.60mm (9.000")
- Material Globe
- Clear Polycarbonate
- Material Guard
- N/A
- Mounting Style
- Magnet
- Net Weight
- 5597.325/g
- Outlet
- Feed-Through
- Packaging Type
- Carton
Electrical Specifications
- Lamp Wattage Maximum
- 70W
- Lumens
- 3600
- On Off Switch
- No
- Voltage Fixture Maximum
- 120VAC 60 HZ
Keywords: 130110-0034, 1301100034
Compliance & Certifications
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Reviewed
- Elv Display Name
- EU ELV
- Elv Status
- Not Reviewed
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Reviewed