- Part Number
- 1301100025
- Category
- Lamps and Lights
Physical Specifications
- Bulb Type
- Incandescent
- Cord Length Primary
- 3.04m (10.0')
- Cord Length Secondary
- N/A
- Cord Type Primary
- 18/2 SJTOW
- Depth
- N/A
- Duty
- General
- Guard Included
- No
- Guard Type
- N/A
- Height
- N/A
- Lamp Type
- A19
- Length
- 727.20mm (28.630")
- Material Globe
- Tempered Glass
- Material Guard
- Nylon
- Mounting Style
- Magnet
- Outlet
- None
- Packaging Type
- Carton
Electrical Specifications
- Lamp Wattage Maximum
- 60W
- Lumens
- 600
- On Off Switch
- Yes
- Voltage Fixture Maximum
- 120V AC
Keywords: 130110-0025, 1301100025
Compliance & Certifications
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Reviewed
- Elv Display Name
- EU ELV
- Elv Status
- Not Reviewed
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Reviewed