Pro-Yellow
- Part Number
- 1301090017
- Category
- Lamps and Lights
Pro-Yellow Nylon 100W Hand Lamp with Switch, Molded Grips and Hide Away Guard, Cord Type 18/3 SJTW, Cord Length 6.10m (20.0')
Physical Specifications
- bulbType
- Incandescent
- cordLengthPrimary
- 6.10m (20.0')
- cordLengthSecondary
- N/A
- cordTypePrimary
- 18/3 SJTW
- depth
- N/A
- duty
- General
- guardIncluded
- Yes
- guardType
- Hide Away
- height
- N/A
- lampType
- A21
- length
- N/A
- materialGuard
- Polypropylene
- mountingStyle
- Hand Held
- outlet
- None
- packagingType
- Carton
Electrical Specifications
- lampWattageMaximum
- 100W
- lumens
- 1000
- onOffSwitch
- Yes
- voltageFixtureMaximum
- 120VAC 60 HZ
Keywords: 130109-0017, 1301090017
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Product not active
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Product not active
- elvDisplayName
- EU ELV
- elvStatus
- Product not active
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Product not active
- prop65DisplayName
- Prop65
- prop65Status
- Product not active
- reachDisplayName
- REACH SVHC
- reachStatus
- Product not active
- roHsDisplayName
- EU RoHS
- roHsStatus
- Product not active