- Part Number
- 1301080306
- Category
- Lamps and Lights
Physical Specifications
- Bulb Type
- T10 LED - 5500K
- Cord Length Primary
- 1.22m (4.0')
- Cord Length Secondary
- 0.178m (7.00")
- Cord Type Primary
- 16/3 SOOW
- Cord Type Secondary
- 16/3 SOOW
- Depth
- 101.60mm (4.000")
- Duty
- Industrial
- Guard Included
- Yes
- Guard Type
- Clear Butyrate
- Height
- 101.60mm (4.000")
- Lamp Type
- LED
- Length
- 0.61m (2.0')
- Material Guard
- Butyrate
- Mounting Style
- Straps
- Net Weight
- 6276.040/g
- Outlet
- Feed-Through
- Packaging Type
- Carton
- Socket Construction
- Rubber Molded
Electrical Specifications
- Lamp Wattage Maximum
- 40W
- Lumens
- 3600
- On Off Switch
- No
- Voltage Fixture Maximum
- 120/277VAC 50/60 HZ
Keywords: 130108-0306, 1301080306
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Product not active
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Product not active
- Elv Display Name
- EU ELV
- Elv Status
- Product not active
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Product not active
- Prop65 Display Name
- Prop65
- Prop65 Status
- Product not active
- Reach Display Name
- REACH SVHC
- Reach Status
- Product not active
- RoHS Display Name
- EU RoHS
- RoHS Status
- Product not active