Super-Safeway
- Part Number
- 1301080141
- Category
- Lamps and Lights
Super-Safeway 27W Fluorescent Machine Light Screw Mount with 18/3 SJTOOW, Overall Cord Length 5.49m (18.0')
Physical Specifications
- bulbType
- Fluorescent
- cordLengthPrimary
- 7.62m (25.0')
- cordLengthSecondary
- N/A
- cordTypePrimary
- 18/3 SJTOOW
- depth
- 76.20mm (3.000")
- duty
- Industrial
- guardIncluded
- No
- guardType
- N/A
- height
- 57.15mm (2.250")
- lampType
- PL-L 27/41
- length
- 552.45mm (21.750")
- materialGlobe
- Clear Polycarbonate
- materialGuard
- Nitrile Rubber 80 Shore A
- mountingStyle
- Screw-Bracket
- outlet
- None
- packagingType
- Carton
Electrical Specifications
- lampWattageMaximum
- 27W
- lumens
- 2000
- onOffSwitch
- Yes
- voltageFixtureMaximum
- 120VAC 60 HZ
Keywords: 130108-0141, 1301080141
Compliance & Certifications
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Not Reviewed
- elvDisplayName
- EU ELV
- elvStatus
- Not Reviewed
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Reviewed
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Reviewed
- roHsDisplayName
- EU RoHS
- roHsStatus
- Not Reviewed