Super-Safeway
- Part Number
- 1301080128
- Category
- Lamps and Lights
Super-Safeway 13W Fluorescent Hand Lamp Ballast in Handle with Handle Ballast Location and Switch, Cord Type 16/3 SJTOW, Cord Length 7.62m (25.0')
Physical Specifications
- bulbType
- Fluorescent
- cordLengthPrimary
- 7.62m (25.0')
- cordLengthSecondary
- N/A
- cordTypePrimary
- 16/3 SJTOW
- depth
- 38.10mm (1.500")
- duty
- Industrial
- guardIncluded
- No
- guardType
- N/A
- height
- 66.04mm (2.600")
- lampType
- PL13/41
- length
- 431.80mm (17.000")
- materialGlobe
- Butyrate
- materialGuard
- Nitrile Rubber 80 Shore A
- mountingStyle
- Hand Held
- outlet
- None
- packagingType
- Carton
Electrical Specifications
- lampWattageMaximum
- 13W
- lumens
- 900
- onOffSwitch
- Yes
- voltageFixtureMaximum
- 120VAC 60 HZ
Keywords: 130108-0128, 1301080128
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Not Reviewed per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Reviewed per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Not Reviewed per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Reviewed per D(2024)6225-DC (07 Nov 2024)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Not Reviewed per EU 2015/863