- Part Number
- 1301080121
- Category
- Lamps and Lights
Physical Specifications
- Bulb Type
- Fluorescent
- Cord Length Primary
- 4.57m (15.0')
- Cord Length Secondary
- N/A
- Cord Type Primary
- 18/3 SJTOOW
- Depth
- 76.20mm (3.000")
- Duty
- Industrial
- Guard Included
- No
- Guard Type
- N/A
- Height
- 57.15mm (2.250")
- Lamp Type
- PL13/41
- Length
- 552.45mm (21.750")
- Material Globe
- Butyrate
- Material Guard
- Nitrile Rubber 80 Shore A
- Mounting Style
- Magnetic-Bracket
- Outlet
- None
- Packaging Type
- Carton
Electrical Specifications
- Lamp Wattage Maximum
- 13W
- Lumens
- 900
- On Off Switch
- Yes
- Voltage Fixture Maximum
- 24V DC
Keywords: 130108-0121, 1301080121
Compliance & Certifications
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Reviewed
- Elv Display Name
- EU ELV
- Elv Status
- Not Reviewed
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Reviewed