Skip to main content
Part Number
1301080100
Category
Lamps and Lights

Physical Specifications

Bulb Type
Fluorescent
Cord Length Primary
1.22m (4.0')
Cord Length Secondary
0.152m (6.00" )
Cord Type Primary
12/3 SOOW
Depth
190.75mm (7.510")
Duty
Industrial
Guard Included
Yes
Guard Type
Clear Butyrate
Height
82.55mm (3.250")
Lamp Type
F32/T8
Length
1.39m (54.620")
Material Guard
Butyrate
Mounting Style
Straps
Outlet
Feed-Through
Packaging Type
Carton

Electrical Specifications

Lamp Wattage Maximum
64W
Lumens
2970
On Off Switch
No
Voltage Fixture Maximum
12V AC/DC

Keywords: 130108-0100, 1301080100

Compliance & Certifications

China RoHS Display Name
China RoHS
China RoHS Status
Not Reviewed
Elv Display Name
EU ELV
Elv Status
Not Reviewed
Hflh Display Name
Low-Halogen Status
Hflh Status
Not Reviewed
Reach Display Name
REACH SVHC
Reach Status
Not Reviewed
RoHS Display Name
EU RoHS
RoHS Status
Not Reviewed
 - 1301080100 - Image 1
Registration - Verify Email

Part Number Found

Limited Information Available

This part is not formally published to our online part catalog. Limited information is available to display on molex.com.

About Us

About Us


Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life

Registration - Verify Email

Part Number Found

Limited Information Available

This part is not formally published to our online part catalog. Limited information is available to display on molex.com.

About Us

About Us


Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life