- Part Number
- 1301080097
- Category
- Lamps and Lights
Physical Specifications
- Bulb Type
- Fluorescent
- Cord Length Primary
- 7.62m (25.0')
- Cord Length Secondary
- 0.152m (6.00" )
- Cord Type Primary
- 12/3 SOOW
- Depth
- 190.75mm (7.510")
- Duty
- Industrial
- Guard Included
- No
- Guard Type
- N/A
- Height
- 82.55mm (3.250")
- Lamp Type
- F32/T8
- Length
- 1.39m (54.620")
- Material Globe
- Butyrate
- Material Guard
- Nitrile Rubber 80 Shore A
- Mounting Style
- Adjustable Brackets
- Outlet
- Feed-Through
- Packaging Type
- Carton
Electrical Specifications
- Lamp Wattage Maximum
- 64W
- Lumens
- 5300
- On Off Switch
- No
- Voltage Fixture Maximum
- 12V AC/DC
Keywords: 130108-0097, 1301080097
Compliance & Certifications
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Reviewed
- Elv Display Name
- EU ELV
- Elv Status
- Not Reviewed
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Reviewed