- Part Number
- 1301080094
- Category
- Lamps and Lights
Physical Specifications
- Bulb Type
- Fluorescent
- Cord Length Primary
- 7.62m (25.0')
- Cord Length Secondary
- N/A
- Cord Type Primary
- 16/3 SJOW
- Depth
- 190.75mm (7.510")
- Duty
- Industrial
- Guard Included
- Yes
- Guard Type
- Clear Butyrate
- Height
- 82.55mm (3.250")
- Lamp Type
- PL-L 40/41
- Length
- 636.00mm (25.039")
- Material Guard
- Butyrate
- Mounting Style
- Straps
- Outlet
- None
- Packaging Type
- Carton
Electrical Specifications
- Lamp Wattage Maximum
- 80W
- Lumens
- 6300
- On Off Switch
- No
- Voltage Fixture Maximum
- 120VAC 60 HZ
Keywords: 130108-0094, 1301080094
Compliance & Certifications
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Reviewed
- Elv Display Name
- EU ELV
- Elv Status
- Not Reviewed
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Reviewed