- Part Number
- 1301070024
- Category
- Portable Lighting Accessories
Physical Specifications
- Bulb Type
- Incandescent
- Cord Length Primary
- N/A
- Cord Length Secondary
- N/A
- Depth
- 46.48mm (1.830")
- Duty
- Industrial
- Guard Included
- No
- Guard Type
- N/A
- Height
- 101.60mm (4.000")
- Lamp Type
- A21
- Length
- 140.97mm (5.550")
- Material Guard
- N/A
- Mounting Style
- Stringer
- Net Weight
- 404.356/g
- Outlet
- None
- Packaging Type
- Carton
Electrical Specifications
- Lamp Wattage Maximum
- 200W
- Lumens
- 2000
- On Off Switch
- N/A
- Voltage Fixture Maximum
- 120VAC 60 HZ
Keywords: 130107-0024, 1301070024
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Product not active
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Product not active
- Elv Display Name
- EU ELV
- Elv Status
- Product not active
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Product not active
- Prop65 Display Name
- Prop65
- Prop65 Status
- Product not active
- Reach Display Name
- REACH SVHC
- Reach Status
- Product not active
- RoHS Display Name
- EU RoHS
- RoHS Status
- Product not active