Super-Safeway
- Part Number
- 1301060115
- Category
- Lamps and Lights
Super-Safeway Molded Rubber Stringlight 200W 12/3 SOOW 1.52m (5.0') Lead 5 Sockets with Guards, NEMA 5-15 Plug, Overall Length 15.24m (50.0')
Physical Specifications
- bulbType
- Incandescent
- cordLengthPrimary
- 1.52m (5.0')
- cordLengthSecondary
- 1.52m (5.0')
- cordTypePrimary
- 12/3 SOOW
- depth
- 47.625mm (1.875")
- duty
- Industrial
- guardIncluded
- Yes
- guardType
- Steel
- height
- 107.95mm (4.250")
- lampType
- A21
- length
- 15.24m (50.0')
- materialGuard
- #8 Gauge Zinc-plated Steel
- mountingStyle
- Stringer
- netWeight
- 1.000/g
- outlet
- None
- packagingType
- Carton
- socketConstruction
- Rubber Molded
Electrical Specifications
- lampWattageMaximum
- 200W
- lumens
- 2000
- onOffSwitch
- No
- voltageFixtureMaximum
- 120VAC 60 HZ
Keywords: 130106-0115, 1301060115
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Not Relevant
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Reviewed per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Not Reviewed per California Proposition 65
- propRiskDisplayName
- PropRisk
- propRiskStatus
- Cancer,Developmental toxicity,Reproductive toxicity
- propSubDisplayName
- PropSub
- propSubStatus
- DEHP,Lead compounds
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Reviewed per D(2024)6225-DC (07 Nov 2024)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Not Reviewed per EU 2015/863