- Part Number
- 1301060104
- Category
- Lamps and Lights
Physical Specifications
- Bulb Type
- Incandescent
- Cord Length Primary
- 1.52m (5.0')
- Cord Length Secondary
- 1.52m (5.0')
- Cord Type Primary
- 12/3 SOOW
- Depth
- 47.625mm (1.875")
- Duty
- Industrial
- Guard Included
- No
- Guard Type
- N/A
- Height
- 107.95mm (4.250")
- Lamp Type
- A21
- Length
- 30.48m (100.0')
- Material Guard
- N/A
- Mounting Style
- Stringer
- Net Weight
- 5896.696/g
- Outlet
- None
- Packaging Type
- Carton
- Socket Construction
- Rubber Molded
Electrical Specifications
- Lamp Wattage Maximum
- 200W
- Lumens
- 2000
- On Off Switch
- No
- Voltage Fixture Maximum
- 120VAC 60 HZ
Keywords: 130106-0104, 1301060104
Compliance & Certifications
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Reviewed
- Elv Display Name
- EU ELV
- Elv Status
- Not Reviewed
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Reviewed