- Part Number
- 1301060097
- Category
- Lamps and Lights
Physical Specifications
- Bulb Type
- Incandescent
- Cord Length Primary
- 3.04m (10.0')
- Cord Length Secondary
- N/A
- Cord Type Primary
- 14/3 SOOW
- Depth
- 46.48mm (1.830")
- Duty
- Industrial
- Guard Included
- Yes
- Guard Type
- Steel
- Height
- 101.60mm (4.000")
- Lamp Type
- A21
- Length
- 30.48m (100.0')
- Material Guard
- #8 Gauge Zinc-plated Steel
- Mounting Style
- Stringer
- Outlet
- None
- Packaging Type
- Carton
- Socket Construction
- Assembled
Electrical Specifications
- Lamp Wattage Maximum
- 200W
- Lumens
- 2000
- On Off Switch
- No
- Voltage Fixture Maximum
- 120VAC 60 HZ
Keywords: 130106-0097, 1301060097
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Product not active
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Product not active
- Elv Display Name
- EU ELV
- Elv Status
- Product not active
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Product not active
- Prop65 Display Name
- Prop65
- Prop65 Status
- Product not active
- Reach Display Name
- REACH SVHC
- Reach Status
- Product not active
- RoHS Display Name
- EU RoHS
- RoHS Status
- Product not active