- Part Number
- 1301050055
- Category
- Lamps and Lights
Physical Specifications
- Bulb Type
- N/A
- Cord Length Primary
- 1.83m (6.0')
- Cord Length Secondary
- N/A
- Cord Type Primary
- 16/3 SOOW
- Depth
- 235.00mm (9.250")
- Duty
- Industrial
- Guard Included
- No
- Guard Type
- N/A
- Height
- 206.25mm (8.120")
- Lamp Type
- N/A
- Length
- 285.75mm (11.250")
- Material Guard
- N/A
- Outlet
- 2 - 60W07 Non-NEMA Crow Foot
- Packaging Type
- Carton
Electrical Specifications
- Lamp Wattage Maximum
- 200W
- Lumens
- N/A
- On Off Switch
- No
- Voltage Fixture Maximum
- 120VAC 60 HZ
- Voltage Secondary Maximum
- 12V AC
Keywords: 130105-0055, 1301050055
Compliance & Certifications
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Reviewed
- Elv Display Name
- EU ELV
- Elv Status
- Not Reviewed
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Reviewed