Watertite
- Part Number
- 1301050033
- Category
- Lamps and Lights
Watertite Wet Location 30W 12V Spotlight with In-line Transformer, Screw Release Guard, 14/2 SOOW, Overall Length 7.62m (50.0')
Physical Specifications
- bulbType
- Quartz Halogen
- cordLengthPrimary
- 3.04m (10.0')
- cordLengthSecondary
- 15.24m (50.0')
- cordTypePrimary
- 16/3 SOOW
- cordTypeSecondary
- 14/2 SOOW
- depth
- N/A
- duty
- Wet Location
- guardIncluded
- Yes
- guardType
- Screw Release
- height
- 127.00mm (5.000")
- lampType
- PAR36
- length
- 228.60mm (9.000")
- materialGuard
- #10 Gauge Vinyl Coated Steel
- mountingStyle
- Hand Held
- outlet
- None
- packagingType
- Carton
Electrical Specifications
- lampWattageMaximum
- 30W
- lumens
- 300
- onOffSwitch
- No
- voltageFixtureMaximum
- 120VAC 60 HZ
- voltageSecondaryMaximum
- 12V AC
Keywords: 130105-0033, 1301050033
Compliance & Certifications
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Not Reviewed
- elvDisplayName
- EU ELV
- elvStatus
- Not Reviewed
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Reviewed
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Reviewed
- roHsDisplayName
- EU RoHS
- roHsStatus
- Not Reviewed