- Part Number
- 1301050032
- Category
- Lamps and Lights
Physical Specifications
- Bulb Type
- Quartz Halogen
- Cord Length Primary
- 15.24m (50.0')
- Cord Length Secondary
- N/A
- Cord Type Secondary
- 16/2 SOOW
- Depth
- N/A
- Duty
- Wet Location
- Guard Included
- Yes
- Guard Type
- Screw Release
- Height
- 127.00mm (5.000")
- Lamp Type
- PAR36
- Length
- 228.60mm (9.000")
- Material Guard
- #10 Gauge Vinyl Coated Steel
- Mounting Style
- Hand Held
- Outlet
- None
- Packaging Type
- Carton
Electrical Specifications
- Lamp Wattage Maximum
- 30W
- Lumens
- 300
- On Off Switch
- No
- Voltage Fixture Maximum
- 12V
Keywords: 130105-0032, 1301050032
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Reviewed
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Reviewed
- Elv Display Name
- EU ELV
- Elv Status
- Not Reviewed
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed
- Prop65 Display Name
- Prop65
- Prop65 Status
- Not Reviewed
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Reviewed