- Part Number
- 1301040022
- Category
- Lamps and Lights
Physical Specifications
- Bulb Type
- Fluorescent
- Cord Length Primary
- 7.62m (25.0')
- Cord Length Secondary
- N/A
- Cord Type Primary
- 16/3 SOOW
- Depth
- 100.08mm (3.940")
- Duty
- Hazardous
- Guard Included
- Yes
- Guard Type
- Cast Aluminum
- Height
- 482.60mm (19.000")
- Lamp Type
- PL-C 26/41/4P
- Length
- N/A
- Material Globe
- Tempered Soda-Lime Glass
- Material Guard
- Cast Aluminum
- Mounting Style
- Hand Held
- Outlet
- None
- Packaging Type
- Carton
Electrical Specifications
- Lamp Wattage Maximum
- 26W
- Lumens
- 1800
- On Off Switch
- No
- Voltage Fixture Maximum
- 120VAC 60 HZ
Keywords: 130104-0022, 1301040022
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Product not active
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Product not active
- Elv Display Name
- EU ELV
- Elv Status
- Product not active
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Product not active
- Prop65 Display Name
- Prop65
- Prop65 Status
- Product not active
- Reach Display Name
- REACH SVHC
- Reach Status
- Product not active
- RoHS Display Name
- EU RoHS
- RoHS Status
- Product not active