Watertite
- Part Number
- 1301030055
- Category
- Lamps and Lights
Watertite Wet Location Incandescent Hand Lamp Only, 100W with Ungrounded Cast Aluminum Guard
Physical Specifications
- bulbType
- Incandescent
- cordLengthPrimary
- N/A
- cordLengthSecondary
- N/A
- depth
- 120.65mm (4.750")
- duty
- Wet Location
- guardIncluded
- Yes
- guardType
- Screw Release
- height
- 457.20mm (18.000")
- lampType
- A21
- length
- N/A
- materialGlobe
- Tempered Glass
- materialGuard
- Cast Aluminum
- mountingStyle
- Hand Held
- outlet
- None
- packagingType
- Carton
Electrical Specifications
- lampWattageMaximum
- 100W
- lumens
- 1000
- onOffSwitch
- No
- voltageFixtureMaximum
- 120V AC
Keywords: 130103-0055, 1301030055
Compliance & Certifications
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Not Reviewed
- elvDisplayName
- EU ELV
- elvStatus
- Not Reviewed
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Reviewed
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Reviewed
- roHsDisplayName
- EU RoHS
- roHsStatus
- Not Reviewed