Super-Safeway
- Part Number
- 1301020048
- Category
- Lamps and Lights
Super-Safeway Hand Lamp with 100W, Screw Release Guard, Zinc Plated
Physical Specifications
- bulbType
- Incandescent
- cordLengthPrimary
- N/A
- cordLengthSecondary
- N/A
- depth
- 101.60mm (4.000")
- duty
- Industrial
- guardIncluded
- Yes
- guardType
- Screw Release
- height
- 374.65mm (14.750")
- lampType
- A21
- length
- N/A
- materialGuard
- #8 Gauge Zinc-plated Steel
- mountingStyle
- Hand Held
- outlet
- None
- packagingType
- Carton
Electrical Specifications
- lampWattageMaximum
- 100W
- lumens
- 1000
- onOffSwitch
- No
- voltageFixtureMaximum
- 240V
Keywords: 130102-0048, 1301020048
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Not Reviewed per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Reviewed per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Not Reviewed per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Reviewed per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Not Reviewed per EU 2015/863