- Part Number
- 1301020047
- Category
- Lamps and Lights
Physical Specifications
- Bulb Type
- Incandescent
- Cord Length Primary
- 7.62m (25.0')
- Cord Length Secondary
- N/A
- Cord Type Primary
- 16/3 SOOW
- Depth
- 101.60mm (4.000")
- Duty
- Industrial
- Guard Included
- Yes
- Guard Type
- Quick Open
- Height
- 374.65mm (14.750")
- Lamp Type
- A21
- Length
- N/A
- Material Guard
- #8 Gauge Zinc-plated Steel
- Mounting Style
- Hand Held
- Outlet
- Side
- Packaging Type
- Carton
Electrical Specifications
- Lamp Wattage Maximum
- 100W
- Lumens
- 1000
- On Off Switch
- Yes
- Voltage Fixture Maximum
- 240V
Keywords: 130102-0047, 1301020047
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Product not active
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Product not active
- Elv Display Name
- EU ELV
- Elv Status
- Product not active
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Product not active
- Prop65 Display Name
- Prop65
- Prop65 Status
- Product not active
- Reach Display Name
- REACH SVHC
- Reach Status
- Product not active
- RoHS Display Name
- EU RoHS
- RoHS Status
- Product not active