MAX-LOC,Watertite
- Part Number
- 1300990178
- Category
- Cable Grips
MAX-LOC/Watertite Cord Grips, 1" NPT, Straight Male, Body Size F4, Cable Diameter 12.70-15.88mm (.500-.625"), Non-Metallic
Physical Specifications
- approximateBreakStrength
- N/A
- baleLength
- N/A
- bodyStyle
- Straight
- cableDiameter
- 12.70-15.88mm (.500-.625")
- colorGrommet
- N/A
- eyeType
- N/A
- gender
- Male
- materialBody
- Nylon
- materialGrip
- Nylon
- meshLength
- N/A
- numberOfHoles
- 1
- oRing
- N/A
- threadSize
- 1" NPT
Keywords: 130099-0178, 1300990178
Compliance & Certifications
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Not Reviewed
- elvDisplayName
- EU ELV
- elvStatus
- Not Reviewed
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Reviewed
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Reviewed
- roHsDisplayName
- EU RoHS
- roHsStatus
- Not Reviewed