MAX-LOC,Watertite
- Part Number
- 1300990164
- Category
- Cable Grips
MAX-LOC/Watertite Cord Grips, 3/4" NPT, Straight Male, Body Size F3, Cable Diameter 9.53-11.10mm (.375-.437")
Physical Specifications
- approximateBreakStrength
- N/A
- baleLength
- N/A
- bodyStyle
- Straight
- cableDiameter
- 9.53-11.10mm (.375-.437")
- colorGrommet
- Green
- eyeType
- N/A
- gender
- Male
- materialBody
- Nylon
- materialGrip
- Stainless Steel
- meshLength
- N/A
- netWeight
- 1165.118/g
- numberOfHoles
- 1
- oRing
- N/A
- threadSize
- 3/4" NPT
Keywords: 130099-0164, 1300990164
Compliance & Certifications
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Not Reviewed
- elvDisplayName
- EU ELV
- elvStatus
- Not Reviewed
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Reviewed
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Reviewed
- roHsDisplayName
- EU RoHS
- roHsStatus
- Not Reviewed