Bus-Drop
- Part Number
- 1300990051
- Category
- Cable Grips
Bus-Drip Grip Safety Spring, Galvanized Steel, Maximum Load 40 lb
Physical Specifications
- approximateBreakStrength
- N/A
- baleLength
- N/A
- bodyStyle
- N/A
- cableDiameter
- N/A
- colorGrommet
- N/A
- eyeType
- N/A
- gender
- N/A
- materialBody
- Galvanized Steel
- materialGrip
- N/A
- meshLength
- N/A
- netWeight
- 75.749/g
- numberOfHoles
- N/A
- oRing
- N/A
- threadSize
- N/A
Keywords: 130099-0051, 1300990051
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Not Reviewed per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Reviewed per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2020)9139-DC (19 Jan 2021)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863