MAX-LOC
- Part Number
- 1300980194
- Category
- Cable Grips
MAX-LOC Multi-Hole Strain Relief, 3 Hole Grommet, 1/2" NPT, Straight Male with O-Ring, Cable Diameter 4.75mm (.187")
Physical Specifications
- approximateBreakStrength
- N/A
- baleLength
- N/A
- bodyStyle
- Straight
- cableDiameter
- 4.75mm (.187")
- colorGrommet
- N/A
- eyeType
- N/A
- gender
- Male
- materialBody
- Nylon
- materialGrip
- N/A
- meshLength
- N/A
- netWeight
- 1.000/g
- numberOfHoles
- 3
- oRing
- Yes
- threadSize
- 1/2" NPT
Keywords: 130098-0194, 1300980194
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Not Reviewed per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Reviewed per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Not Reviewed per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Reviewed per D(2024)6225-DC (07 Nov 2024)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Not Reviewed per EU 2015/863