MAX-LOC
- Part Number
- 1300980155
- Category
- Cable Grips
MAX-LOC Strain Relief Cord-Sealing Grip, 1" NPT, Straight Male, Cable Diameter 19.05-22.23mm (.750-.875")
Physical Specifications
- approximateBreakStrength
- N/A
- baleLength
- N/A
- bodyStyle
- Straight
- cableDiameter
- 19.05-22.23mm (.750-.875")
- colorGrommet
- N/A
- eyeType
- N/A
- gender
- Male
- materialBody
- Nylon
- materialGrip
- N/A
- meshLength
- N/A
- numberOfHoles
- 1
- oRing
- No
- threadSize
- 1" NPT
Keywords: 130098-0155, 1300980155
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Missing Compliance Data per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Missing Compliance Data D(2021)10043-DC (17 Jan 2022)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863