MAX-LOC
- Part Number
- 1300980115
- Category
- Cable Grips
MAX-LOC Strain Relief Cord-Sealing Grip, 3/4" NPT, Straight Male with O-Ring, Cable Diameter 14.27-17.45mm (.562-.687"), Polyester
Physical Specifications
- approximateBreakStrength
- N/A
- baleLength
- N/A
- bodyStyle
- Straight
- cableDiameter
- 14.27-17.45mm (.562-.687")
- colorGrommet
- Green
- eyeType
- N/A
- gender
- Male
- materialBody
- PBT
- materialGrip
- N/A
- meshLength
- N/A
- numberOfHoles
- 1
- oRing
- Yes
- threadSize
- 3/4" NPT
Keywords: 130098-0115, 1300980115
Compliance & Certifications
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Not Reviewed
- elvDisplayName
- EU ELV
- elvStatus
- Not Reviewed
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Reviewed
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Reviewed
- roHsDisplayName
- EU RoHS
- roHsStatus
- Not Reviewed