MAX-LOC
- Part Number
- 1300980065
- Category
- Cable Grips
MAX-LOC Strain Relief Cord-Sealing Grip, 1/2" NPT, Straight Male with O-Ring, Cable Diameter 7.93-9.53mm (.312-.375"), Polyester
Physical Specifications
- approximateBreakStrength
- N/A
- baleLength
- N/A
- bodyStyle
- Straight
- cableDiameter
- 7.93-9.53mm (.312-.375")
- colorGrommet
- Gray
- eyeType
- N/A
- gender
- Male
- materialBody
- PBT
- materialGrip
- N/A
- meshLength
- N/A
- numberOfHoles
- 1
- oRing
- Yes
- threadSize
- 1/2" NPT
Keywords: 130098-0065, 1300980065
Compliance & Certifications
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Not Reviewed
- elvDisplayName
- EU ELV
- elvStatus
- Not Reviewed
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Reviewed
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Reviewed
- roHsDisplayName
- EU RoHS
- roHsStatus
- Not Reviewed