MAX-LOC
- Part Number
- 1300970337
- Category
- Cable Grips
MAX-LOC Strain Relief Cord-Sealing Grip, 1" NPT, Straight Male, Cable Diameter 19.05-22.23mm (.750-.875"), Stainless Steel Mesh
Physical Specifications
- approximateBreakStrength
- N/A
- baleLength
- N/A
- bodyStyle
- Straight
- cableDiameter
- 19.05-22.23mm (.750-.875")
- colorGrommet
- N/A
- eyeType
- N/A
- gender
- Male
- materialBody
- Stainless Steel
- materialGrip
- Stainless Steel
- meshLength
- N/A
- netWeight
- 17024.212/g
- numberOfHoles
- 1
- oRing
- No
- threadSize
- 1" NPT
Keywords: 130097-0337, 1300970337
Compliance & Certifications
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Not Reviewed
- elvDisplayName
- EU ELV
- elvStatus
- Not Reviewed
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Reviewed
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Reviewed
- roHsDisplayName
- EU RoHS
- roHsStatus
- Not Reviewed