MAX-LOC
- Part Number
- 1300970335
- Category
- Cable Grips
MAX-LOC Strain Relief Cord-Sealing Grip, 1" NPT, Straight Male, Cable Diameter 15.88-19.05mm (.625-.750"), Stainless Steel Mesh and Compression Nut
Physical Specifications
- approximateBreakStrength
- N/A
- baleLength
- N/A
- bodyStyle
- Straight
- cableDiameter
- 15.88-19.05mm (.625-.750")
- colorGrommet
- N/A
- eyeType
- N/A
- gender
- Male
- materialBody
- Stainless Steel
- materialGrip
- Stainless Steel
- meshLength
- N/A
- numberOfHoles
- 1
- oRing
- No
- threadSize
- 1" NPT
Keywords: 130097-0335, 1300970335
Compliance & Certifications
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Not Reviewed
- elvDisplayName
- EU ELV
- elvStatus
- Not Reviewed
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Reviewed
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Reviewed
- roHsDisplayName
- EU RoHS
- roHsStatus
- Not Reviewed