Deluxe Cord
- Part Number
- 1300970244
- Category
- Cable Grips
Deluxe Cord Grips Strain Relief, 2" NPT, Straight Male, Cable Diameter 28.70-34.80mm (1.130-1.370")
Physical Specifications
- approximateBreakStrength
- N/A
- baleLength
- N/A
- bodyStyle
- Straight
- cableDiameter
- 28.70-34.80mm (1.130-1.370")
- colorGrommet
- N/A
- eyeType
- N/A
- gender
- Male
- materialBody
- Aluminum
- materialGrip
- Stainless Steel
- meshLength
- N/A
- netWeight
- 538.177/g
- numberOfHoles
- N/A
- oRing
- N/A
- threadSize
- 2" NPT
Keywords: 130097-0244, 1300970244
Compliance & Certifications
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Not Reviewed
- elvDisplayName
- EU ELV
- elvStatus
- Not Reviewed
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Reviewed
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Reviewed
- roHsDisplayName
- EU RoHS
- roHsStatus
- Not Reviewed