Deluxe Cord
- Part Number
- 1300970222
- Category
- Cable Grips
Deluxe Cord Grips Strain Relief, 1-1/4" NPT, 90° Angle Male, Cable Diameter 25.40-28.58mm (1.000-1.125")
Physical Specifications
- approximateBreakStrength
- N/A
- baleLength
- N/A
- bodyStyle
- 90° Angle
- cableDiameter
- 25.40-28.58mm (1.000-1.125")
- colorGrommet
- N/A
- eyeType
- N/A
- gender
- Male
- materialBody
- Aluminum
- materialGrip
- Stainless Steel
- meshLength
- N/A
- numberOfHoles
- N/A
- oRing
- N/A
- threadSize
- 1 1/4" NPT
Keywords: 130097-0222, 1300970222
Compliance & Certifications
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Not Reviewed
- elvDisplayName
- EU ELV
- elvStatus
- Not Reviewed
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Reviewed
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Reviewed
- roHsDisplayName
- EU RoHS
- roHsStatus
- Not Reviewed