Deluxe Cord
- Part Number
- 1300970202
- Category
- Cable Grips
Deluxe Cord Grips Strain Relief, 3/4" NPT, 45° Angle Male, Cable Diameter 9.53-12.70mm (.375-.500")
Physical Specifications
- approximateBreakStrength
- N/A
- baleLength
- N/A
- bodyStyle
- 45° Angle
- cableDiameter
- 9.53-12.70mm (.375-.500")
- colorGrommet
- N/A
- eyeType
- N/A
- gender
- Male
- materialBody
- Aluminum
- materialGrip
- Stainless Steel
- meshLength
- N/A
- netWeight
- 114.167/g
- numberOfHoles
- N/A
- oRing
- N/A
- threadSize
- 3/4" NPT
Keywords: 130097-0202, 1300970202
Compliance & Certifications
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Not Reviewed
- elvDisplayName
- EU ELV
- elvStatus
- Not Reviewed
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Reviewed
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Reviewed
- roHsDisplayName
- EU RoHS
- roHsStatus
- Not Reviewed