Deluxe Cord
- Part Number
- 1300970159
- Category
- Cable Grips
Deluxe Cord Grips Strain Relief, 1" NPT, Straight Male, Cable Diameter 11.10-14.27mm (.437-.562")
Physical Specifications
- approximateBreakStrength
- N/A
- baleLength
- N/A
- bodyStyle
- Straight
- cableDiameter
- 11.10-14.27mm (.437-.562")
- colorGrommet
- N/A
- eyeType
- N/A
- gender
- Male
- materialBody
- Aluminum
- materialGrip
- Stainless Steel
- meshLength
- N/A
- netWeight
- 96.613/g
- numberOfHoles
- N/A
- oRing
- N/A
- threadSize
- 1" NPT
Keywords: 130097-0159, 1300970159
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- 50 Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Reviewed per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Duty-To-Declare per California Proposition 65
- propRiskDisplayName
- PropRisk
- propRiskStatus
- Cancer,Developmental toxicity,Reproductive toxicity
- propSubDisplayName
- PropSub
- propSubStatus
- Lead compounds
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Reviewed per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant with Exemption 6(b) per EU 2015/863