Liquid-Tight
- Part Number
- 1300960055
- Category
- Cable Grips
Liquid-Tight Grip Strain Relief, 2" NPT, 90° Angle Male, Mesh Length 0.19m (7.50")
Physical Specifications
- approximateBreakStrength
- N/A
- baleLength
- N/A
- bodyStyle
- 90° Angle
- cableDiameter
- N/A
- colorGrommet
- N/A
- eyeType
- N/A
- gender
- Male
- materialBody
- Malleable Iron,Zinc Plated Steel
- materialGrip
- Stainless Steel
- meshLength
- 0.19m (7.50")
- netWeight
- 89.540/kg
- numberOfHoles
- N/A
- oRing
- N/A
- threadSize
- 2" NPT
Keywords: 130096-0055, 1300960055
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Not Reviewed per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Reviewed per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Not Reviewed per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Reviewed per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Not Reviewed per EU 2015/863