Liquid-Tight
- Part Number
- 1300960044
- Category
- Cable Grips
Liquid-Tight Grip Strain Relief, 1/2" NPT, 45° Angle Male, Mesh Length 0.098m (3.875")
Physical Specifications
- approximateBreakStrength
- N/A
- baleLength
- N/A
- bodyStyle
- 45° Angle
- cableDiameter
- N/A
- colorGrommet
- N/A
- eyeType
- N/A
- gender
- Male
- materialBody
- Malleable Iron,Zinc Plated Steel
- materialGrip
- Stainless Steel
- meshLength
- 0.098m (3.875")
- numberOfHoles
- N/A
- oRing
- N/A
- threadSize
- 1/2" NPT
Keywords: 130096-0044, 1300960044
Compliance & Certifications
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Not Reviewed
- elvDisplayName
- EU ELV
- elvStatus
- Not Reviewed
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Reviewed
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Reviewed
- roHsDisplayName
- EU RoHS
- roHsStatus
- Not Reviewed