- Part Number
- 1300950298
- Category
- Cable Grips
Physical Specifications
- Approximate Break Strength
- 997.90kg (2200 lbs)
- Bale Length
- 0.127m (5.00")
- Body Style
- N/A
- Cable Diameter
- 8.89-12.19mm (.350-.480")
- Color Grommet
- N/A
- Eye Type
- Rotating
- Gender
- N/A
- Material Body
- Aluminum
- Material Grip
- Galvanized Steel
- Mesh Length
- 0.457m (18.00")
- Number Of Holes
- N/A
- O Ring
- N/A
- Thread Size
- N/A
Keywords: 130095-0298, 1300950298
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Product not active
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Product not active
- Elv Display Name
- EU ELV
- Elv Status
- Product not active
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Product not active
- Prop65 Display Name
- Prop65
- Prop65 Status
- Product not active
- Reach Display Name
- REACH SVHC
- Reach Status
- Product not active
- RoHS Display Name
- EU RoHS
- RoHS Status
- Product not active