Medium Duty
- Part Number
- 1300950241
- Category
- Cable Grips
Medium Duty Wire Mesh Slack Grip Cable, Split Lace, Double Weave, Offset Eye, Medium Mesh Length 0.406m (16.00"), Approximate Break Strength 1859.73kg (4100 lbs)
Physical Specifications
- approximateBreakStrength
- 1859.73kg (4100 lbs)
- baleLength
- N/A
- bodyStyle
- Straight
- cableDiameter
- 25.40-31.50mm (1.000-1.240")
- colorGrommet
- N/A
- eyeType
- Offset
- gender
- N/A
- materialBody
- N/A
- materialGrip
- Galvanized Steel
- meshLength
- 0.406m (16.00")
- netWeight
- 195.775/g
- numberOfHoles
- N/A
- oRing
- N/A
- threadSize
- N/A
Keywords: 130095-0241, 1300950241
Compliance & Certifications
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Not Reviewed
- elvDisplayName
- EU ELV
- elvStatus
- Not Reviewed
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Reviewed
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Reviewed
- roHsDisplayName
- EU RoHS
- roHsStatus
- Not Reviewed