Medium Duty
- Part Number
- 1300950189
- Category
- Cable Grips
Medium Duty Wire Mesh Pulling Grip, Single/Double Weave, Bale Eye, Long Mesh Length 1.219m (48.00"), Approximate Break Strength 5261.67kg (11600 lbs)
Physical Specifications
- approximateBreakStrength
- 5261.67kg (11600 lbs)
- baleLength
- N/A
- bodyStyle
- Straight
- cableDiameter
- 25.40-37.85mm (1.000-1.490")
- colorGrommet
- N/A
- eyeType
- Flexible
- gender
- N/A
- materialBody
- N/A
- materialGrip
- Galvanized Steel
- meshLength
- 1.219m (48.00")
- numberOfHoles
- N/A
- oRing
- N/A
- threadSize
- N/A
Keywords: 130095-0189, 1300950189
Compliance & Certifications
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Not Reviewed
- elvDisplayName
- EU ELV
- elvStatus
- Not Reviewed
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Reviewed
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Reviewed
- roHsDisplayName
- EU RoHS
- roHsStatus
- Not Reviewed