Medium Duty
- Part Number
- 1300950173
- Category
- Cable Grips
Medium Duty Wire Mesh Pulling Grip, Single/Double Weave, Bale Eye, Short Mesh Length 0.61m (24.00"), Approximate Break Strength 2510.12kg (5600 lbs)
Physical Specifications
- approximateBreakStrength
- 2510.12kg (5600 lbs)
- baleLength
- N/A
- bodyStyle
- Straight
- cableDiameter
- 15.88-19.05mm (.625-.750")
- colorGrommet
- N/A
- eyeType
- Flexible
- gender
- N/A
- materialBody
- N/A
- materialGrip
- Galvanized Steel
- meshLength
- 0.61m (24.00")
- numberOfHoles
- N/A
- oRing
- N/A
- threadSize
- N/A
Keywords: 130095-0173, 1300950173
Compliance & Certifications
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Not Reviewed
- elvDisplayName
- EU ELV
- elvStatus
- Not Reviewed
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Reviewed
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Reviewed
- roHsDisplayName
- EU RoHS
- roHsStatus
- Not Reviewed